Our website uses cookies. By continuing to use it, you agree to their use.
Back to overview
The new PSA-31 is fitted with hygienic process connections and is therefore recommended, among other things, for applications in filling and packaging machinery for the food and pharmaceutical industries. The instrument is extremely robust and the wetted parts are particularly easy to clean. The hygienic design of the pressure switch conforms to the 3-A standard 74-03.
With its case that can be turned through 300 degrees, this electronic pressure switch can be easily adjusted to any individual installation situation. The large, angled display, which is also rotatable, is easy to read from any position.
For this concept, which is characteristic of the entire family of electronic switches, WIKA has already been awarded the IF product design award for 2009. This was awarded on the market launch of the PSD-30.
Number of characters:1008Key words: electronic pressure switch PSA-31
Do you have questions about this news? Contact us via e-mail.
Contact person - Editorial team Monika Adrian +49 9372 132-8012