Our website uses cookies. By continuing to use it, you agree to their use.
Back to overview
For such measuring tasks, the portable calibrator uses the WIKA CPT7000 high-pressure sensor as an external reference. Its rupture-proof, thin-film cell is not welded. It is inserted tightly into a tapered pressure channel and is thus also insensitive to dynamic pressure profiles.
Through the combination with this sensor, the already broad range of applications for the CPH7000 is expanded even further. The calibrator is a portable multifunction instrument with an integrated electrical module, a hand pump to generate test pressures up to 25 bar and a high-performance data logger. In addition to the calibration of process transmitters and pressure gauges, the same instrument can fulfil test tasks for the measurands of temperature, voltage and current.
The safety-related quality of the CPH7000 is also accredited internationally through the CSA “Safety” approval.
Number of characters: 1100 Key word: CPH7000 high pressure
Do you have questions about this news? Contact us via e-mail.
Kyle Wilkinson +1 780 463-7035