Our website uses cookies. By continuing to use it, you agree to their use.
For viscous and solids-containing media
Starting from 0 ... 100 mbar
0.50 %
optional: 0.25 %
-30 … +100 °C
optional: -30 … +125 °C
optional: -20 … +150 °C
Food-compatible process connection and fill fluid
optional: -40 … +125 °C
-
For applications in hazardous areas
-20 … +80 °C
optional: -40 … +150 °C
optional: -40 … +200 °C