Our website uses cookies. By continuing to use it, you agree to their use.
Back to overview
The new compact instrument enables the user to choose between two process connections - mounting thread or flange. In addition to the increased installation flexibility, the pressure switch has a long service life: Model PSM03 is designed for at least five million switching cycles.
Just like in the models PSM01 and 02, the core of the instrument is a flicker-free snap-action switch. It allows for high precision with a reproducibility of ±2 % of the full scale value in the measuring ranges 0.2 ... 2 bar to 40 ... 400 bar. WIKA delivers the three universally usable OEM pressure switches with a factory-set switch point on request.
Number of characters: 921Key words: Pressure switch PSM03
Do you have questions about this news? Contact us via e-mail.
Contact person - Editorial team Monika Adrian +49 9372 132-8012